Publiceer je producten
AXOR Universal Softsquare Rail bath towel holder 600 mm
AXOR Universal Softsquare Rail bath towel holder 600 mm
    AXOR

    AXOR Universal Softsquare Rail bath towel holder 600 mm

    AXOR Universal Softsquare Rail bath towel holder 600 mm
    Specificatie
    • Surfaces: - 42832677 Matt Black - 42832007 Chrome - 42832347 Brushed Black Chrome - 42832997 Polished Gold Optic Specification: • wall-mounted • material: metal • length: 694 mm • with mounting material • concealed fastening • drilling distance: 600 mm • diameter drill hole: 6 mm • use as a rail for accessories and bath towel holder
    Technische specificatie
    • Unieke ref.42832CHN
    • ProductfamilieAXOR Universal Softsquare
    • ProductgroepTowel holder
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)31
    • Breedte (mm)694
    • Diepte (mm)84
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.9
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010551
    • ETIM-naamTowel holder
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_90
    • Uniclass 2015-beschrijvingTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 25 25
    • OmniClass-titelTowel Bars
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Azië