Publiceer je producten
AXOR Universal Softsquare Rail bath towel holder 800 mm
AXOR Universal Softsquare Rail bath towel holder 800 mm
    AXOR

    AXOR Universal Softsquare Rail bath towel holder 800 mm

    AXOR Universal Softsquare Rail bath towel holder 800 mm
    Specificatie
    • Surfaces: - 42833670 Matt Black - 42833000 Chrome - 42833020 Polished Chrome - 42833130 Polished Bronze - 42833140 Brushed Bronze - 42833250 Brushed Gold Optic - 42833260 Brushed Chrome - 42833300 Polished Red Gold - 42833310 Brushed Red Gold - 42833330 Polished Black Chrome - 42833340 Brushed Black Chrome - 42833350 Satin Black - 42833800 Stainless Steel Optic - 42833820 Brushed Nickel - 42833830 Polished Nickel - 42833930 Polished Brass - 42833950 Brushed Brass - 42833990 Polished Gold Optic Specification: • wall-mounted • material: metal • material holder: metal • fixed • length: 894 mm • with mounting material • concealed fastening • drilling distance: 800 mm • diameter drill hole: 6 mm • use as a rail for accessories and bath towel holder
    Technische specificatie
    • Unieke ref.42833XXX
    • ProductfamilieAXOR Universal Softsquare
    • ProductgroepTowel holder
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)31
    • Breedte (mm)894
    • Diepte (mm)84
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.5
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010551
    • ETIM-naamTowel holder
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_90
    • Uniclass 2015-beschrijvingTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 25 25
    • OmniClass-titelTowel Bars
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Europa Azië