Publiceer je producten
AXOR Universal Softsquare Toilet paper holder with cover
AXOR Universal Softsquare Toilet paper holder with cover
    AXOR

    AXOR Universal Softsquare Toilet paper holder with cover

    AXOR Universal Softsquare Toilet paper holder with cover
    Specificatie
    • Surfaces: - 42836677 Matt Black - 42836007 Chrome - 42836347 Brushed Black Chrome - 42836997 Polished Gold Optic Specification: • wall-mounted • mirror-inverted installation possible • combinable with soap dish / shelf no.42803XXX and shelf 300 mm no.42838XXX (adapter set no.42870XXX necessary) • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technische specificatie
    • Unieke ref.42836CHN
    • ProductfamilieAXOR Universal Softsquare
    • ProductgroepRoll holders
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)118
    • Breedte (mm)135
    • Diepte (mm)94
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)500
    Classificatie
    • Categorie BIMobjectSanitair - Toilettoebehoren
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010553
    • ETIM-naamToilet roll holder
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_88
    • Uniclass 2015-beschrijvingToilet roll holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitelToilet Accessories
    • OmniClass-nummer23-31 25 21
    • OmniClass-titelToilet Paper Dispensers
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Azië