Publiceer je producten
AXOR Universal Circular Toilet paper holder with cover
AXOR Universal Circular Toilet paper holder with cover
    AXOR

    AXOR Universal Circular Toilet paper holder with cover

    AXOR Universal Circular Toilet paper holder with cover
    Specificatie
    • Surfaces: - 42858000 Chrome - 42858670 Matt Black - 42858700 Matt White - 42858950 Brushed Brass - 42858990 Polished Gold Optic - 42858250 Brushed Gold Optic - 42858140 Brushed Bronze - 42858300 Polished Red Gold - 42858310 Brushed Red Gold - 42858820 Brushed Nickel - 42858800 Stainless Steel Optic - 42858330 Polished Black Chrome - 42858340 Brushed Black Chrome - 42858020 Polished Chrome - 42858260 Brushed Chrome - 42858830 Polished Nickel - 42858130 Polished Bronze - 42858930 Polished Brass Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technische specificatie
    • Unieke ref.42858XXX
    • ProductfamilieAXOR Universal Circular
    • ProductgroepRoll holders
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)64
    • Breedte (mm)146
    • Diepte (mm)142
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.4
    Classificatie
    • Categorie BIMobjectSanitair - Toilettoebehoren
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010553
    • ETIM-naamToilet roll holder
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_88
    • Uniclass 2015-beschrijvingToilet roll holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitelToilet Accessories
    • OmniClass-nummer23-31 25 21
    • OmniClass-titelToilet Paper Dispensers
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Europa Azië