Publiceer je producten
AXOR Universal Circular Bath towel rail 800 mm
AXOR Universal Circular Bath towel rail 800 mm
    AXOR

    AXOR Universal Circular Bath towel rail 800 mm

    AXOR Universal Circular Bath towel rail 800 mm
    Specificatie
    • Surfaces: - 42880000 Chrome - 42880670 Matt Black - 42880700 Matt White - 42880950 Brushed Brass - 42880990 Polished Gold Optic - 42880250 Brushed Gold Optic - 42880140 Brushed Bronze - 42880300 Polished Red Gold - 42880310 Brushed Red Gold - 42880820 Brushed Nickel - 42880800 Stainless Steel Optic - 42880330 Polished Black Chrome - 42880340 Brushed Black Chrome - 42880020 Polished Chrome - 42880260 Brushed Chrome - 42880830 Polished Nickel - 42880130 Polished Bronze - 42880930 Polished Brass Specification: • wall-mounted • material: metal • material holder: metal • fixed • length: 855 mm • with mounting material • drilling distance: 800 mm • diameter drill hole: 6 mm
    Technische specificatie
    • Unieke ref.42880XXX
    • ProductfamilieAXOR Universal Circular
    • ProductgroepTowel holder
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)55
    • Breedte (mm)855
    • Diepte (mm)75
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)770
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010551
    • ETIM-naamTowel holder
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_90
    • Uniclass 2015-beschrijvingTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 25 25
    • OmniClass-titelTowel Bars
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Europa Azië