Babcock-Davis' Burglar Bars, a smoke vent accessory, are designed for security and safety and to prevent unauthorized entry.
Features
Stop Unwanted Entry
Welded Grid
Permanent Mounting
Specificatie
Model: B1A, B1B, B2A, B2B
Material: Steel
Diameter: 1/2 inch or 3/4 inch
Spacing: 6 inches by 6 inches or 6 inches by 12 inches
Warranty: Five (5) years