Publiceer je producten
Copper-RJ45-Jacks 6A
Copper-RJ45-Jacks 6A
    Belden

    Copper-RJ45-Jacks 6A

    RJ45 Connectors are available in two termination styles: Belden's REVConnect Connectivity and standard punchdown in KeyConnect or MDVO styles. REVConnect and KeyConnect have a keystone footprint and are designed to be used with any KeyConnect Patch Panels and with KeyConnect or MediaFlex Workstation Outlets.

    Features & Benefits

    • No Pair Separation: Fast installation for Bonded-Pair and Non-bonded-Pair
    • Safe Connectivity: REVConnect can be used in air-handling spaces
    • Tool Compatibility: KeyConnect/MDVO solutions can be used with Belden's Rapid Termination Tool
    Specificatie
    • Website Part#: RVAMJKUAL-S1, RVAMJKUBK-S1, RVAMJKUBL-S1, RVAMJKUBL-S1, RVAMJKUEW-S1, RVAMJKUGN-S1, RVAMJKUGY-S1, RVAMJKUIV-S1, RVAMJKUOR-S1, RVAMJKUPR-S1, RVAMJKURD-S1, RVAMJKUYL-S1

    Technische specificatie
    • Unieke ref.Copper-RJ45-Jacks-6A
    • ProductfamilieConnectors
    • ProductgroepCopper RJ45 Connectors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-10-06
    • Editienummer1
    • Hoogte (inch)0.94
    • Breedte (inch)0.64
    • Diepte (inch)1.4
    Gerelateerd
    • HoofdmateriaalPolybutylene
    • Secundair materiaalKoper
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)0.02
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • ETIM-codeEG000058
    • ETIM-naamConnectors
    • CSI MasterFormat 2014 Code27 15 43
    • CSI MasterFormat 2014 TitelCommunications Faceplates and Connectors
    • OmniClass-nummer23-37 25 15
    • OmniClass-titelBroadcasting Communication and Data Processing Equipment