Publiceer je producten
DCX Rackmount Patch Panel High Density
Belden

DCX Rackmount Patch Panel High Density

Belden's rack-mount fiber patch panels are available in 1U, 2U & 4U configurations. Belden offers three platforms for housings and shelves in data center environments. All platforms offer the flexibility to deploy pre-terminated or field-terminated solutions including splicing.

Specificatie
  • Available in two configurations, the DCX platform delivers unmatched flexibility:

    • Ultra High-Density: Features 3 pull-out trays per rack unit (72-ports/RU)1
    • High-Density: Includes 1 pull-out/tilt tray per rack unit (48-ports/RU)

    Both versions are compatible with all the DCX frames and cassettes available in the line allowing an easy migration from Base-12 technology to Base-8 and beyond without sacrificing termination density.

Technische specificatie
  • Unieke ref.dcx-rackmount-patch-panel-high-density
  • ProductfamiliePatch Panels
  • ProductgroepDC Housings & Shelves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-02-20
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Netwerken
  • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC-code4322
  • Uniclass 2015-codePr_75_75_50_60
  • Uniclass 2015-beschrijvingPatch panels
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitelCommunications Termination Blocks and Patch Panels
  • OmniClass-nummer23-37 00 00
  • OmniClass-titelInformation and Communication Specific Products and Equipment
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security