Publiceer je producten
10GX REVConnect Angled Patch Panel (Preloaded), 48-port, 2U, White
Belden

10GX REVConnect Angled Patch Panel (Preloaded), 48-port, 2U, White

The CAT 6A Patch Panel is a fully loaded patch panel designed to be used within the Belden 10GX System. It features our high-performing CAT 6A connectors specifically designed to meet the difficult challenges of 10 Gb/s transmission. Available in a variety of styles including Belden's AngleFlex design. Pre-loaded panels are available with RJ45 jacks or couplers.

Specificatie
  • Website Part#: RVAPPA2U48WH
Technische specificatie
  • Unieke ref.pf_10gxrevconnectangledpp48p-white
  • ProductfamiliePatch Panels
  • ProductgroepCAT 6A
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-01-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Netwerken
  • UNSPSC-naamData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC-code4322
  • Uniclass 2015-codePr_75_75_50_60
  • Uniclass 2015-beschrijvingPatch panels
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitelCommunications Termination Blocks and Patch Panels
  • OmniClass-nummer23-37 00 00
  • OmniClass-titelInformation and Communication Specific Products and Equipment
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security

Beschikbaarheid regio

Noord Amerika