Publiceer je producten
Desono™ EX-S10SUB High Output 10" Surface Mount Subwoofer
Biamp

Desono™ EX-S10SUB High Output 10" Surface Mount Subwoofer

The Desono EX-S10SUB, 10 inch subwoofer provides additional deep base to the EX-S6 or EX-S8 systems for full-range, foreground music playback. With it’s discreet matching enclosure, EX-S10SUB easily blends in the background of an application, making it easy to hear, but difficult to spot.

Designed for easy and fast installation, our innovative, patented ClickMount™ brackets provide installers with two distinct mounting options. The ClickMount pan-tilt bracket provides indexed aiming control and allows for mounting EX Series quickly in either vertical or horizontal orientation without moving the bracket position. The ClickMount U-Bracket is also available for low profile mounting or exterior use and includes the ClickPlug with an integrated gland nut for weather-resistant applications. Both brackets are theft and tamper resistant. 

Specificatie
    • Exceptional audio clarity with discreet styling
    • Easy to install with two mounting options 
    • Low frequency boost for distributed applications
    • ETL listed to comply with UL 1480A, CSA 62368-1, CE marked, and RoHS compliant

    Keywords: desono, loudspeaker, desono loudspeaker, surface mount, ex-s10sub, s10sub, subwoofer, sub woofer, 10 inch,

Technische specificatie
  • Unieke ref.desono-ex-s10sub_desono-surface-mount
  • ProductfamilieDesono
  • ProductgroepDesono Surface Mount
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-05-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica
  • IFC-classificatieObject
  • ETIM-codeEC000682
  • ETIM-naamLoudspeaker set
  • UNSPSC-naamAudio and visual presentation and composing equipment
  • UNSPSC-code4511
  • Uniclass 2015-codePr_70_75_36_50
  • Uniclass 2015-beschrijvingLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-titelLoudspeakers