Publiceer je producten
IS8-212WR High Power Dual 12-Inch Weather-Resistant Subwoofer
Biamp

IS8-212WR High Power Dual 12-Inch Weather-Resistant Subwoofer

I SERIES Subwoofer 800 weather-resistant loudspeakers provide excellent acoustic performance, modular flexibility and elegant aesthetics for modern performance venues. Designed to support the goals of systems integrators and consultants both acoustically and mechanically, I SERIES Subwoofers provide a broad range of sizes and capabilities that can be specifically matched to the needs of any modern venue.

Each cabinet was carefully designed to provide matching face widths and suspension point locations for seamless integration into flown arrays with I SERIES full-range models when additional LF extension is needed.

The IS8-212WR is a compact, direct radiating subwoofer with large, balanced ports that provide optimal enclosure tuning and even air pressure distribution to the driver cone, reducing distortion and extending system longevity. Drivers are loaded into individual air volumes within the enclosure, isolating their performance from one another. This arrangement not only provides additional protection to drivers in case of failures, but also allows the designer to implement directional subwoofer techniques, like steered end-fire arrays and cardioid patterns, within a single enclosure when using any I SERIES dual driver subwoofer model.

AMPLIFIED LOUDSPEAKER CONTROLLERS
community ALC3202D is recommended for this product. Higher power ALC configurations may be used safely

Specificatie
  • Keywords: subwoofer, is8-212wr, is8 212wr, is8212wr, is8 212 wr, is8, 212, is8-212, is8 212, is8212, is8, 212, wr, sub woofer, i series, water resistant

Technische specificatie
  • Unieke ref.is8-212wr_community-subwoofer
  • ProductfamilieCommunity
  • ProductgroepCommunity Subwoofers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-05-01
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica
  • IFC-classificatieObject
  • ETIM-codeEC000682
  • ETIM-naamLoudspeaker set
  • UNSPSC-naamAudio and visual presentation and composing equipment
  • UNSPSC-code4511
  • Uniclass 2015-codePr_70_75_36_50
  • Uniclass 2015-beschrijvingLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-titelLoudspeakers