Publiceer je producten
R.15COAX Two-Way 6.5-Inch Coaxial Weather-Resistant Loudspeaker
Biamp

R.15COAX Two-Way 6.5-Inch Coaxial Weather-Resistant Loudspeaker

The ultra-compact R.15 and R.35 models give systems designers increased flexibility by offering vastly improved music playback, additional coverage patterns and higher output in attractive paintable enclosures. The R.15COAX and R.35COAX use identical 1.25-inch exit HF compression drivers, featuring Community’s exclusive Tru-Phase™ phase plug and Carbon Ring Cone Technology™. Both models include front-loaded LF drivers in highly reinforced enclosures for natural, non-resonant low frequency reproduction, while identical voicing ensures a uniform listening experience.

AMPLIFIED LOUDSPEAKER CONTROLLERS
Community ALC404D is recommended for this product. Higher power ALC models may be used safely as well.

Specificatie
  • Keywords: ultra-compact coaxial two-way, two-way loudspeaker, two-way speaker, r.15coax, r.15 coax, r15coax, r 15 coax, r15, r.15, coax, r-15coax, r-15 coax

Technische specificatie
  • Unieke ref.r-15coax_community-point-source
  • ProductfamilieCommunity
  • ProductgroepCommunity Point Source
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Audio elektronica
  • IFC-classificatieObject
  • ETIM-codeEC000682
  • ETIM-naamLoudspeaker set
  • UNSPSC-naamAudio and visual presentation and composing equipment
  • UNSPSC-code4511
  • Uniclass 2015-codePr_70_75_36_50
  • Uniclass 2015-beschrijvingLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-titelLoudspeakers