Publiceer je producten
Brute MagnaTech®-HTD Series Hydronic Volume Water Heaters (BMGV)

Brute MagnaTech®-HTD Series Hydronic Volume Water Heaters (BMGV)

Brute MagnaTech® HTD Series Hydronic Boilers (BMGH)

Product Features:

  • Up to 96% Thermal Efficiency
  • 20:1 Modulation All Sizes
  • Intuitive Touch Screen Controls
  • Proprietary O2 Combustion Control System
  • Low NOx system exceeds the most stringent regulations for air quality - 9ppm NOx
  • ASME "H" stamp
  • 160 psi maximum working pressure
  • Certified for Category II and Category IV Vent Systems
  • Variable Speed Pump Control
Technische specificatie
  • Unieke ref.brute-magnatech-htd-hydronic-volume-water-heaters
  • ProductfamilieCommercial
  • ProductgroepBoilers & Volume Water Heaters
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-07
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • IFC-classificatieWarmtewisselaar
  • ETIM-codeEC010868
  • ETIM-naamGas-fired water heater
  • Uniclass 2015-codePr_60_60_96
  • Uniclass 2015-beschrijvingWater heaters
  • CSI MasterFormat 2014 Code22 34 36
  • CSI MasterFormat 2014 TitelCommercial Gas Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-titelHot Water Heaters

Beschikbaarheid regio

Noord Amerika
Canada
Mexico
Verenigde Staten