Publiceer je producten
Infiniti® GS Series Tankless (Condensing) Gas Water Heater

Infiniti® GS Series Tankless (Condensing) Gas Water Heater

Infiniti® GS Series Tankless (Condensing) Gas Water Heater

Product Features:

  • ENERGY STAR® Qualified
  • Certified Green Product™ by the Green Restaurant Association
  • Residential and Commercial Application
  • Indoor and Outdoor Installation
  • Bottom Water Connections
  • Low Lead Compliant with NSF/ANSI 372
  • Gasket Kit Included
  • Stainless Steel Heat Exchanger
  • AHRI Certified
  • 0.95 UEF
  • Ultra Low NOx System
  • Air Filter and Inlet Water Filter
Technische specificatie
  • Unieke ref.infiniti-gs-series-water-heater
  • ProductfamilieResidential
  • ProductgroepTankless Gas
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-07
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • IFC-classificatieWarmtewisselaar
  • ETIM-codeEC000392
  • ETIM-naamInstantaneous water heater
  • Uniclass 2015-codePr_60_60_96_33
  • Uniclass 2015-beschrijvingGas-fired instantaneous water heaters
  • CSI MasterFormat 2014 Code22 34 30
  • CSI MasterFormat 2014 TitelResidential Gas Domestic Water Heaters
  • OmniClass-nummer23-31 29 11 13
  • OmniClass-titelGas Instantaneous Hot Water Heaters

Beschikbaarheid regio

Noord Amerika
Canada
Mexico
Verenigde Staten