Publiceer je producten
10" Flat Roof Flashing SS

10" Flat Roof Flashing SS

InnoFlue Flat Roof Flashings provide watertight and durable protection around roof penetrations. Crafted with meticulous attention to detail, this roof flashing ensures a secure seal that guards against leaks and water intrusion. InnoFlue Roof Flashings provide a versatile and adaptable fit through weather-resistant construction that shields against the elements to ensure long-lasting performance even in challenging conditions.

  • Watertight flashing prevents leaks.
  • Integrates easily with all InnoFlue Components.
  • Durable and lightweight.
Specificatie
  • SpecificationsGeneralProduct Name10'' Flat Roof Flashing SSTrade nameInnoFlueGTIN0815010018088Part number250410603650TechnicalColorSilverFlashingMaterialStainless steelFlashing materialStainless steelDimensionsLength gross559 mm / 22 inchWidth559 mm / 22 inchNet weight3.447 kg / 7.6 lbsHeight overroof351 mm / 13.8 inchHeight338 mm / 13.3 inchDiameter flue pipe250 mm / 10 inchLogisticalIntrastat7326908588Base unit packagingUnpackedPackaging / Trade length559 mm / 22 inchPackaging / Trade height338 mm / 13.3 inchNumber per packaging1Gross weight3.447 kg / 7.6 lbsPackaging / Trade width559 mm / 22 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technische specificatie
  • Unieke ref.10-flat-Roof-flashing-ss
  • ProductfamilieTerminations
  • ProductgroepSingle Wall - Large diameter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork