Publiceer je producten
6" Flat Roof Flashing SS

6" Flat Roof Flashing SS

InnoFlue Flat Roof Flashings provide watertight and durable protection around roof penetrations. Crafted with meticulous attention to detail, this roof flashing ensures a secure seal that guards against leaks and water intrusion. InnoFlue Roof Flashings provide a versatile and adaptable fit through weather-resistant construction that shields against the elements to ensure long-lasting performance even in challenging conditions.

  • Watertight flashing prevents leaks.
  • Integrates easily with all InnoFlue Components.
  • Durable and lightweight.
Specificatie
  • SpecificationsGeneralProduct Name6'' Flat Roof Flashing SSTrade nameInnoFlueGTIN0815010018095Part number250410403630TechnicalColorSilverFlashingMaterialStainless steelFlashing materialStainless steelDimensionsLength gross457 mm / 18 inchWidth457 mm / 18 inchNet weight2.179 kg / 4.8 lbsHeight overroof338 mm / 13.3 inchHeight338 mm / 13.3 inchDiameter flue pipe160 mm / 6 inchLogisticalIntrastat7326908588Base unit packagingUnpackedPackaging / Trade length457 mm / 18 inchPackaging / Trade height338 mm / 13.3 inchNumber per packaging1Gross weight2.179 kg / 4.8 lbsPackaging / Trade width457 mm / 18 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technische specificatie
  • Unieke ref.6-flat-Roof-flashing-ss
  • ProductfamilieTerminations
  • ProductgroepSingle Wall - Large diameter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork