Publiceer je producten
Ubbink Air Excellent AE34C Connector Kit

Ubbink Air Excellent AE34C Connector Kit

The AE34C Connector Kit seamlessly connects two AE34C ducts, ensuring a quick, secure and tool-free installation. Includes two AE34C Click-Seal Rings.

  • Airtight connections for reliable system performance
  • Low pressure loss to reduce fan energy use
  • Quick, tool-free installation
  • Lightweight design for easy handling
  • TÜV SÜD-certified for quality and safety
Specificatie
  • Specifications

    • Function: Connects AE34C semi-rigid ventilation ducts

    • Compatible duct system: Air Excellent AE34C

    • Material: Durable polymer construction

    • Installation: Push-fit installation with integrated sealing components

    • Application: Joining duct sections within ventilation systems

Technische specificatie
  • Unieke ref.air-excellent-ae34c-connector-kit
  • ProductfamilieAir Ventilation System
  • ProductgroepAir Excellent Ventilation Ductwork
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-03-17
  • Editienummer1
Gerelateerd
  • Ontworpen inNederland
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • ETIM-codeEC000059
  • ETIM-naamInstallation duct
  • Uniclass 2015-codePr_20_85_12
  • Uniclass 2015-beschrijvingBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitelHVAC Ducts and Casings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork