Publiceer je producten
Ubbink Air Excellent DBOX Cover

Ubbink Air Excellent DBOX Cover

The covers provide an airtight seal for unused distribution box connections ensuring optimal system performance.

  • Ensures airtight efficiency
  • Quick and secure fit: simply push in to seal unused connections
Specificatie
  • Specifications

    • Function: Cover for Air Excellent distribution box

    • Material: Durable polymer construction

    • Compatibility: Air Excellent DBox systems

    • Application: Protects internal components and ensures sealed distribution box installation

Technische specificatie
  • Unieke ref.air-excellent-dbox-cover
  • ProductfamilieAir Ventilation System
  • ProductgroepAir Excellent Ventilation Ductwork
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-03-17
  • Editienummer1
Gerelateerd
  • Ontworpen inNederland
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • ETIM-codeEC000059
  • ETIM-naamInstallation duct
  • Uniclass 2015-codePr_20_85_12
  • Uniclass 2015-beschrijvingBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitelHVAC Ducts and Casings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork