Publiceer je producten
Diesel Generator, India, 6BT, 72-136 kW, 90-170 kVA, 50/60 Hz
Diesel Generator, India, 6BT, 72-136 kW, 90-170 kVA, 50/60 Hz
Diesel Generator, India, 6BT, 72-136 kW, 90-170 kVA, 50/60 Hz
Diesel Generator, India, 6BT, 72-136 kW, 90-170 kVA, 50/60 Hz
    Cummins

    Diesel Generator, India, 6BT, 72-136 kW, 90-170 kVA, 50/60 Hz

    PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

    This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby and Prime Power Duty applications.

    Cummins Heavy-Duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

    Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.

    Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

    Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration, including auto remote start/stop, alarm and status message display.

    Enclosures - Optional sound-attenuated enclosures are available.

    Warranty - Backed by a comprehensive warranty and worldwide distributor network.

    Specificatie
    • Generator ModelHzPrime kVA/kWStandby kVA/kWRatingFuel Type
      C80D66091 / 73100 / 8080Diesel
      C80D6I6091 / 73100 / 8080Diesel
      C90D55082 / 6590 / 7290Diesel
      C90D5I5082 / 6590 / 7290Diesel
      C100D660114 / 91125 / 100100Diesel
      C100D6I60114 / 91125 / 100100Diesel
      C110D550100 / 80110 / 88110Diesel
      C110D5I50100 / 80110 / 88110Diesel
      C135D660153 / 123169 / 135135Diesel
      C135D6I60153 / 123169 / 135135Diesel
      C150D550136 / 109150 / 120150Diesel
      C150D5I50136 / 109150 / 120150Diesel
      C170D550155 / 124170 / 136170Diesel
      C170D5I50155 / 124170 / 136170Diesel
    Technische specificatie
    • Unieke ref.diesel-generator-india-6bt-72-136-kw-90-170-kva-50-60-hz
    • ProductfamilieElectricity Generation Units
    • ProductgroepDiesel Generator Sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inIndia
    • Gefabriceerd inIndia
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrische generator
    • ETIM-codeEC002823
    • ETIM-naamPower generator
    • Uniclass 2015-codePr_60_70_65_34
    • Uniclass 2015-beschrijvingGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
    • OmniClass-nummer23-35 11 15 11
    • OmniClass-titelDiesel Generator Sets