Publiceer je producten
IMPACTODAN 5
Danosa

IMPACTODAN 5

IMPACTODAN 5 is a cross-linked polyethylene foam sheet, 5 mm thick. Its closed cell structure provides exceptional physical and mechanical properties. It is used for acoustic insulation of deck impact noise in buildings. It presents high resistance to fatigue and is easy to install. Its use is guaranteed by the DIT N. 439 from the Spanish building science institute “Eduardo Torroja”. SCOPE: Acoustic insulation against airborne and impact noise of supports between different users in residential buildings or facilities in urban areas, like houses, hotels, hospitals, etc. Insulation addition of floating floors against low-middle and high frequencies on all kind of commercial premises such as restaurants, supermarkets, areas with music, etc. Renewal of floors in residential buildings.
Specificatie
  • TECHNICAL DATA: - Thickness: 5 mm (EN 1923) - Thickness tolerance: less than 10 % (EN 823) - Length and width tolerance: less than 1 % (EN 822) - Reduction of transmitted impact noise, ΔLn: 20 dB (EN 140-8, EN 717-2) - Impact sound pressure level L´nT,w, on site: less than 60 dB (EN 140-7, EN 717-2) - Dynamic stiffness: 90 MN/m3 (EN 29052-1) - Density: 27 ± 2 kg/m3 (EN 845) - Hysteresis load: more than 1.6 Nm (EN 3386-1) - Compression strength to 25%: 23 ± 2 kPa (UNE EN ISO 3386-1) - Compression set 24 h, 50% comp., 23ºC: less than 32 % (EN 1856) - Tensile strength more than: 180 kPa (EN 1798) - Reaction to fire: F Euroclase (EN 13501-1) - Thermal conductivity: 0.040 W/mK (EN 12667) - Water diffusion factor, μ: more than 2000 (EN 12086) - Airborne sound reduction improvement: 8 dB (UNE-EN-ISO 140-16) PRESENTATION: - Length: 50 m, 15m - Width: 2 m, 1 m - Total thickness: 5 mm - Diameter: 60 cm, 20 cm - Product Code: 620005 (50 x 2 m), 620015 (15 x 1 m)
Technische specificatie
  • Unieke ref.impactodan_5
  • ProductfamilieAcoustic Insulation
  • ProductgroepPolyethylene
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-03-14
  • Editienummer1
  • Hoogte (mm)1000
  • Breedte (mm)15000
  • Diepte (mm)5
Gerelateerd
  • HoofdmateriaalPolyethyleen
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouwmaterialen - Akoestische panelen & accessoires
  • Uniclass 2015-codeEF_30_20
  • Uniclass 2015-beschrijvingFloors
  • CSI MasterFormat 2014 Code09 81 00
  • CSI MasterFormat 2014 TitelAcoustic Insulation
  • OmniClass-nummer23-39 11 11 13
  • OmniClass-titelNoise Barriers
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes