Om u beter van dienst te kunnen zijn, maakt BIMobject gebruik van cookies.

Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies.

;

DORMA Hüppe Varitrans Straightline GRD-2

Unieke ref.: varitrans-straightline-grd2
Fabrikant: dormakaba Group
Product familie: Dividing
Product groep: Movable Glass Partitions
Publicatiedatum: 2018-06-11
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (2)
Glas partition - Varitrans – Movable Glass Walls
Varitrans Straightline offers outstanding perspectives for generous spatial effects aligned to modern design. The operable, light-admitting glass elements are individually positionable and generate an overall visual impression of inviting openness and transparency. The system offers extensive flexibility, enabling it to be adapted to virtually any kind of floor plan. Attractive glass designs can also be provided for individual room solutions offering both light admittance and allure.
Environmental product declaration (EPD) per ISO 14025 and EN 15804.

Partitioned without being really separate.
DORMA Hüppe Straightline glass elements allow unimpeded view of the entire room and consequently are themselves almost imperceptible. Nevertheless, they create a functional entrance and closure in project builds capable of imparting atmosphere, elegance and generosity with unique style and panache. Variable, transparent room partitioning through individually operable glass panels.

Functional design combined with stylish quality
Multi-functional floor plan configuration: straight, angled and polygonal shapes possible
Functional elements invisibly integrated in the profiles
Manual and convenient ComfortDrive for fully automatic operation
Aesthetically elegant, timeless solutions

Specification
- Element heights max.: Manual: 3,500 mm, Fully automatic: 4,000 mm
- Element widths: 800 – 1,300 mm
- Element weights max.: Manual: 300 kg, Fully automatic: 250 kg

Equipment and accessories
- Glass: tempered safety glass or laminated safety glass
- Large choice of element types with various angled types and door solutions
- Minimal space requirement in the parked position

ComfortDrive – for spatial variation under fully automatic control
- Fully automatic operation at the push of a button
- High level of convenience thanks to fast opening and closing speeds of up to 250 mm/s
- Easy operation thanks to self-explanatory touch screen
- Possibility of combining several element types and systems
- Reliable safety with automatic system trip on contact with obstructions; TÜV-GS tested for safety
- Individually programmable in accordance with customer requirements
- Segmented and curved track configurations also possible


Primair materiaal: Aluminium
Secundair materiaal: Glass
Ontworpen in : Germany
Vervaardigd in : Germany

BIMobject categorie: Walls - Folding & Moving Walls
IFC classificatie: Wall
UNSPSC naam: Doors
UNSPSC code: 301715
Uniclass 1.4 Code : JL20
Uniclass 1.4 Beschrijving: Doors
Uniclass 2.0 Code : SS-25-30-20-80
Uniclass 2.0 Beschrijving: Sliding Stacking Panel Partition Systems
NBS Reference Code : 25-30-20-80
NBS Reference Beschrijving: Sliding Stacking Panel Partition Systems
Dit product is beschikbaar in :
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Walls - Folding & Moving Walls

Naam Waarde
Door Material Glass
Frame Material Aluminium
Frame Width 800 mm — 1300 mm
Glazing Material tempered safety glass or laminated safety glass
Height 3500 mm — 4000 mm
Mounting Type 2 Point

Alle BIM objecten zijn echte producten van echte fabrikanten bevestigd en goedgekeurd door de fabrikanten