Publiceer je producten
27802660FF0010 Dornbracht Hand shower set with integrated shower holder
27802660FF0010 Dornbracht Hand shower set with integrated shower holder
27802660FF0010 Dornbracht Hand shower set with integrated shower holder
27802660FF0010 Dornbracht Hand shower set with integrated shower holder
27802660FF0010 Dornbracht Hand shower set with integrated shower holder
27802660FF0010 Dornbracht Hand shower set with integrated shower holder
27802660FF0010 Dornbracht Hand shower set with integrated shower holder
27802660FF0010 Dornbracht Hand shower set with integrated shower holder

    27802660FF0010 Dornbracht Hand shower set with integrated shower holder

    Dornbracht Hand shower set with integrated shower holder
    Specificatie
    • Dornbracht Hand shower set with integrated shower holder

      • Standard spray mode
      • Descaling system
      • 3/8" Shower outlet
      • Metal shower hose 49-1/4" with anti-twist device
      • Flange diameter 2-3/8"
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Internal backflow preventer.

      Available in chrom, platinum matte, platinum, white matte, Brushed Durabrass, black matte, Dark Platinum matte

    Technische specificatie
    • Unieke ref.27802660FF0010
    • ProductfamilieGeneric
    • ProductgroepShowers - Slide bars & Shower Sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.44
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010161
    • ETIM-naamHand shower
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2020
    • CSI UniFormat II-titelDomestic Water Distribution