Publiceer je producten
28518979 Dornbracht Body spray without volume control
28518979 Dornbracht Body spray without volume control
28518979 Dornbracht Body spray without volume control
28518979 Dornbracht Body spray without volume control
28518979 Dornbracht Body spray without volume control
28518979 Dornbracht Body spray without volume control
28518979 Dornbracht Body spray without volume control

    28518979 Dornbracht Body spray without volume control

    Dornbracht Body spray without volume control

    Neem contact op met Dornbracht

    Specificatie
    • Dornbracht Body spray without volume control

      • spray head Ø 55mm
      • ball-joint pivotable through 25° (in any direction)
      • rain flow
      • with anti-scale system
      • rosette Ø 55 mm
      • 1/2" connection
      • max. flow 5 l/min

      Available in chrome, platinum matt, platinum, Durabrass, matt white, Dark Brass matt, brushed Durabrass, matt black, chrome matt, Dark Platinum matt

    Technische specificatie
    • Unieke ref.28518979
    • ProductfamilieGeneric
    • ProductgroepShowers - Body sprays
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.47
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures