Publiceer je producten
28699970 Rain shower with ceiling fixing
28699970 Rain shower with ceiling fixing
28699970 Rain shower with ceiling fixing
28699970 Rain shower with ceiling fixing
28699970 Rain shower with ceiling fixing
28699970 Rain shower with ceiling fixing
28699970 Rain shower with ceiling fixing
28699970 Rain shower with ceiling fixing

    28699970 Rain shower with ceiling fixing

    Rain shower with ceiling fixing

    Neem contact op met Dornbracht

    Specificatie
      • rain shower Ø 400 mm
      • rain flow
      • max. flow 14 l/min
      • rosette Ø 60 mm optional
      • 1/2" connection
      • with anti-scale system
      • WRAS: 1707033

      Available in chrome, platinum matt, platinum, matt white, brushed Durabrass, matt black, chrome matt, Dark Platinum matt

    Technische specificatie
    • Unieke ref.28699970
    • ProductfamilieGeneric
    • ProductgroepShowers - Rain showers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-03-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4.91
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika