Publiceer je producten
28786710FF0010 LULU Rain shower with wall fixing
28786710FF0010 LULU Rain shower with wall fixing
28786710FF0010 LULU Rain shower with wall fixing
28786710FF0010 LULU Rain shower with wall fixing
28786710FF0010 LULU Rain shower with wall fixing
28786710FF0010 LULU Rain shower with wall fixing

    28786710FF0010 LULU Rain shower with wall fixing

    LULU Rain shower with wall fixing
    Specificatie
    • LULU Rain shower with wall fixing

      • 17-3/4" Projection
      • Stream: Rain
      • Descaling system
      • 11-3/4" x 9-1/2" Rain showerhead
      • Flange 3-1/8" x 2-3/8"
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Available in chrome, platinum matte, Brushed Durabrass, Dark Platinum matte

      Accessory is needed 35085970-900010 Concealed wall elbow 

    Technische specificatie
    • Unieke ref.28786710FF0010
    • ProductfamilieLulu
    • ProductgroepLULU
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4.76
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures