Publiceer je producten
34459892 Showerpipe with shower thermostat without hand shower
34459892 Showerpipe with shower thermostat without hand shower
34459892 Showerpipe with shower thermostat without hand shower
34459892 Showerpipe with shower thermostat without hand shower
34459892 Showerpipe with shower thermostat without hand shower
34459892 Showerpipe with shower thermostat without hand shower
34459892 Showerpipe with shower thermostat without hand shower

    34459892 Showerpipe with shower thermostat without hand shower

    34459892 Showerpipe with shower thermostat without hand shower

    Specificatie
    • 34459892 Showerpipe with shower thermostat without hand shower

      • shower with fixed riser projection 452 mm
      • overhead shower: rain flow
      • rain shower Ø 220mm
      • rain shower with anti-scale system
      • max. rainshower flow 8.6 l/min
      • rotary diverter with volume control and shut-off function
      • slide-on rosettes Ø 70 mm
      • height of fittings up to rain shower (bottom edge) 963mm
      • height of fittings up to top edge of elbow 1267mm
      • gauge 150 mm - 13 mm
      • metal shower hose 1750mm with integrated anti-twist protection
      • 1/2" connection
      • slide bar
      • Pipe diameter 23.5 mm

      This article does not include a hand shower!
      Intrinsic protection against back flow.

      Accessory is needed 28015979-000010 Hand shower 6.8 l/min

      Available in chrome, platinum matt, platinum, matt white, brushed Durabrass, matt black, chrome matt, Dark Platinum matt

    Technische specificatie
    • Unieke ref.34459892
    • ProductfamilieGeneric
    • ProductgroepShowers - Exposed shower sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-03-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)7.31
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieKlep
    • ETIM-codeEC011329
    • ETIM-naamShower mixing tap
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
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2090
    • CSI UniFormat II-titelOther Plumbing Systems

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika