Publiceer je producten
35511970FF0010 xTOOL Concealed thermostat module with 1 valve 3/4"

35511970FF0010 xTOOL Concealed thermostat module with 1 valve 3/4"

xTOOL Concealed thermostat module with 1 valve 3/4"
Specificatie
  • xTOOL Concealed thermostat module with 1 valve 3/4"

    • brass, lead free
    • 2x back flow preventer
    • 2x Connection 3/4" IT (cold/warm), DN 15
    • 1x female thread 3/4" outlet for additional valves
    • 1x female thread 3/4" outlet, right/left alternatively
    • 2x Mud guard
    • 2x Water protection
    • Sound insulation
    • Integrated supply stops
    • Center to center 4-3/4"

    Codes & Standards

    • ASME A112.18.1/CSA B125.1

Technische specificatie
  • Unieke ref.35511970FF0010
  • ProductfamilieGeneric
  • ProductgroepConcealed Roughs - Thermostat Roughs
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-10-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)2.91
Classificatie
  • Categorie BIMobjectSanitair - Badkamerinstallatie systeem
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011327
  • ETIM-naamBuilt-in mixing tap
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets