Publiceer je producten
41507979FF0010 JUST RAIN Rain shower with ceiling fixing
41507979FF0010 JUST RAIN Rain shower with ceiling fixing
41507979FF0010 JUST RAIN Rain shower with ceiling fixing

    41507979FF0010 JUST RAIN Rain shower with ceiling fixing

    JUST RAIN Rain shower with ceiling fixing
    Specificatie
    • JUST RAIN Rain shower with ceiling fixing

      • 15-3/4" x 12-5/8" Rain showerhead
      • 1/2" connection
      • Pre-assembled stainless steel casing
      • Descaling system

      Technical data:

      • Water flow rate limited to max. 2.5 gpm
      • minimum working pressure = 29 Psi
      • maximum working pressure = 58 Psi
      • Weight: 16 lbs

      Technical data:

      Plumbing:

      • For choosing the drainage, taking into consideration the output of items in the shower, the specific demand needs to be assessed.
      Available in polished stainless stell, matte stainless stell
    Technische specificatie
    • Unieke ref.41507979FF0010
    • ProductfamilieGeneric
    • ProductgroepShowers - Rain showers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)6.88
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures