Publiceer je producten
ACRI-WALL® - Interior Paint
ACRI-WALL® - Interior Paint

    ACRI-WALL® - Interior Paint

    ACRI-WALL | Interior Paint

    ACRI-WALL is a line of professional, zero VOC, low odor interior paints ideal for use on new residential, commercial and multi-tenant housing projects. ACRI-WALL is formulated using the right blend of resins and pigments to provide excellent sheen uniformity, touch-up capabilities and durability. With very good block resistance, it prevents painted surfaces from sticking together and peeling.

    Why ACRI-WALL paints outperform the competition

    • Zero VOC, low odor
    • Very good touch-up
    • Very good block resistance

    For use on these substrates

    • Drywall
    • Masonry
    • Wood
    • Metal

    Neem contact op met Dunn-Edwards Paints

    Technische specificatie
    • Unieke ref.acri-wall-interior-paint
    • ProductfamiliePaints and Varnishes
    • ProductgroepInterior Paints & Primers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieOppervlak
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codePr_35
    • Uniclass 2015-beschrijvingCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitelFinishes
    • OmniClass-nummer23-15 21 11
    • OmniClass-titelPaints and Varnishes
    • CSI UniFormat II-codeC30
    • CSI UniFormat II-titelINTERIOR FINISHES

    Beschikbaarheid regio

    Azië Noord Amerika
    China
    Verenigde Staten
    Zuid-Korea