Publiceer je producten
Body 164x105x164 mm - GK0900
Body 164x105x164 mm - GK0900
Body 164x105x164 mm - GK0900
Body 164x105x164 mm - GK0900
Body 164x105x164 mm - GK0900

    Body 164x105x164 mm - GK0900

    • Connection size of water supply: DN15
    • For concealed installation - mechanism installed invisibly within the wall, visible parts reduced to the essentials
    Specificatie
      • Duravit Basic Set Bluebox® - GK0900000000
      • Duravit Basic Set Bluebox® - GK0900001000
    Technische specificatie
    • Unieke ref.Body-164x105x164-mm-GK0900
    • ProductfamilieBody
    • ProductgroepBody
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-17
    • Editienummer1
    • Hoogte (mm)164
    • Breedte (mm)164
    • Diepte (mm)105
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inDuitsland
    • Nettogewicht (kg)1.4
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieKlep
    • ETIM-codeEC010160
    • ETIM-naamAccessories for thermostatic control valve, hot tap water
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20
    • Uniclass 2015-beschrijvingSanitary fittings and accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitelBath Accessories
    • OmniClass-nummer23-27 31 00
    • OmniClass-titelValves
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures