Publiceer je producten
D-Code Toilet seat White  361x485x43 mm - 006041
D-Code Toilet seat White  361x485x43 mm - 006041
D-Code Toilet seat White  361x485x43 mm - 006041
D-Code Toilet seat White  361x485x43 mm - 006041
D-Code Toilet seat White  361x485x43 mm - 006041
D-Code Toilet seat White  361x485x43 mm - 006041
D-Code Toilet seat White  361x485x43 mm - 006041

    D-Code Toilet seat White 361x485x43 mm - 006041

    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • Suitable for barrier-free applications
    • Toilet seat and lid can only be removed with a tool
    • Undermount installation
    • With a continuous hinge rod, ensuring sturdiness and stability
    Specificatie
    • Duravit D-Code Toilet seat White 361x485x43 mm - 0060410000
    Technische specificatie
    • Unieke ref.D-Code-Toilet-seat-361x485x43-mm-006041
    • ProductfamilieToilets
    • ProductgroepToilet seat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-20
    • Editienummer1
    • Hoogte (mm)43
    • Breedte (mm)361
    • Diepte (mm)485
    Gerelateerd
    • HoofdmateriaalDuroplast
    • Gefabriceerd inBulgarije
    • Nettogewicht (kg)2.1
    Classificatie
    • Categorie BIMobjectSanitair - Toiletbril
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC011196
    • ETIM-naamToilet seat
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_93_95
    • Uniclass 2015-beschrijvingWC seats and covers
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitelResidential Water Closets
    • OmniClass-nummer23-31 19 19 17
    • OmniClass-titelWater Closet Seats
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings