Publiceer je producten
LIFESTOR® Polymer Shelving Starter Unit

LIFESTOR® Polymer Shelving Starter Unit

  • Allows for removal or adjustment of intermediate shelves without disassembling the entire unit.
  • Polymer shelving sections are non-corrosive.
  • Easy to assemble in minutes—only one person required.
  • Shelf sections are dishwasher safe.
  • Available in widths of 18˝ and 23˝ (457 and 584mm).
  • Add-on kit (see spec sheet #EG01.12C) and add-on units (see spec sheet #EG01.12B) allow for “L”, “T”, or continuous configurations without using traditional S-hooks.
  • Two component choices: economical zinc with clear epoxy (virtually non-corrosive) or non-corrosive stainless steel. 


Technische specificatie
  • Unieke ref.eagle-group-eg01_12a
  • ProductfamilieFood Service Equipment
  • ProductgroepShelving
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-02-01
  • Editienummer2
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectKeuken - Keukenapparaten
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitelFoodservice Equipment
  • OmniClass-nummer23-21 21 00
  • OmniClass-titelFood Service Equipment and Furnishings
  • CSI UniFormat II-codeE
  • CSI UniFormat II-titelEQUIPMENT & FURNISHINGS