Publiceer je producten
ECLISSE Double - Sliding pocket door system for double door with jambs
ECLISSE Double - Sliding pocket door system for double door with jambs
ECLISSE Double - Sliding pocket door system for double door with jambs
ECLISSE Double - Sliding pocket door system for double door with jambs
ECLISSE Double - Sliding pocket door system for double door with jambs
ECLISSE Double - Sliding pocket door system for double door with jambs
    ECLISSE

    ECLISSE Double - Sliding pocket door system for double door with jambs

    Sliding pocket door system for double door with jambs

    The counterframe is specific for plasterboard walls (open structure version) and masonry walls (closed pocket version).

    A sliding pocket door opens without taking up space, freeing the wall without any hindrance to the opening. Even more, double-leaf pocket doors allow the space to be reconfigured: when closed they allow for two separate and independent rooms, while when they are open they allow for two rooms that are not only communicating but are truly united, in one comfortable, welcoming and convivial space.

    It can accommodate wooden doors and glass doors.

    For the single door version see ECLISSE Single.

    Attention: ECLISSE products have country-specific dimensions.
    Download the file with the corresponding country extension or contact the company for further information.

    Specificatie

    Technische specificatie
    • Unieke ref.eclisse-estensione
    • ProductfamilieSliding Pocket Door Systems
    • ProductgroepECLISSE Classic Collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-09-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • Uniclass 2015-codePr_30_59_23_84
    • Uniclass 2015-beschrijvingStainless steel door frames
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames
    • OmniClass-nummer23-17 11 11 11
    • OmniClass-titelDoor Frames

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië