Publiceer je producten
Ecophon Solo™ Baffle Wall
Ecophon Solo™ Baffle Wall
Ecophon Solo™ Baffle Wall
Ecophon Solo™ Baffle Wall
Ecophon Solo™ Baffle Wall
Ecophon Solo™ Baffle Wall
    Ecophon

    Ecophon Solo™ Baffle Wall

    Ecophon Solo™ Baffle Wall are acoustic solutions for walls. Solo Baffle Wall are suitable in buildings where you want to express design and have freedom to create patterns with different sizes and colours. 

    With Connect™ Baffle wall fixing you will easily attach the baffle to the wall. The systems consist of Ecophon Solo™ Baffle/anchor and Connect™ Baffle wall fixing with an approximate weight of 1-2 kg/m. 

    The baffles are manufactured from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted. Ecophon Solo™ Baffle Wall are easily demountable systems.

    Technische specificatie
    • Unieke ref.solo-bafflewall
    • ProductfamilieFree hanging units and baffles
    • ProductgroepSolo
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-06-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • IFC-classificatieObject
    • UNSPSC-naamCeiling panels
    • UNSPSC-code30161602
    • Uniclass 2015-codePr_65_67_78
    • Uniclass 2015-beschrijvingSound attenuators
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels

    Beschikbaarheid regio

    Azië Noord Amerika Afrika Zuid-Amerika Oceanië