Publiceer je producten
Dayton Stainless Steel 14-1/2" x 12-1/2" x 6-1/2", Single Bowl Undermount Sink
Elkay

Dayton Stainless Steel 14-1/2" x 12-1/2" x 6-1/2", Single Bowl Undermount Sink

Dayton Stainless Steel 14-1/2" x 12-1/2" x 6-1/2", Single Bowl Undermount Sink
Specificatie
  • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

    SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks.

    QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink.

    18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty.

    CENTER DRAIN: Drain is conveniently placed in the center of the sink.

    MADE IN THE USA: This Elkay product is proudly made in the USA.

    DRAIN OPENING: Sink drain opening measures 3-1/2".

    CABINET SIZE: Minimum cabinet size for this sink is 18".
Technische specificatie
  • Unieke ref.DCFU1210
  • ProductfamilieSINK
  • ProductgroepDayton
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-08-19
  • Editienummer1
  • Hoogte (inch)6.5
  • Breedte (inch)12.5
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (lbs)4
Classificatie
  • Categorie BIMobjectKeuken - Gootstenen

Beschikbaarheid regio

Noord Amerika
Amerikaanse Maagdeneilanden
Anguilla
Antigua en Barbuda
Aruba
Bahama's
Barbados
Belize
Bermuda
Britse Maagdeneilanden
Canada
Caribisch Nederland
Costa Rica
Cuba
Curaçao
Dominica
Dominicaanse Republiek
El Salvador
Grenada
Groenland
Guadeloupe
Guatemala
Haïti
Honduras
Jamaica
Kaaimaneilanden
Martinique
Mexico
Montserrat
Nicaragua
Panama
Porto Rico
Saint Kitts en Nevis
Saint Martin
Saint Vincent en de Grenadines
Saint-Barthélemy
Saint-Pierre en Miquelon
SaintLucia
Sint Maarten
Trinidad en Tobago
Turks- en Caicoseilanden
Verenigde Staten