Om u beter van dienst te kunnen zijn, maakt BIMobject gebruik van cookies.. Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies..
;

Olympic F45A07

Unieke ref.: Olympic-F45A07
Fabrikant: Fabbian Illuminazione
Product familie: Olympic
Product groep: Pendant
Breedte (mm): 602
Hoogte (mm): 4020
Diepte (mm): 602
Publicatiedatum: 2018-04-27
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (10)
Olympic is a round white painted aluminium hanging light collection, with the LED light source located on the outer ring. Both direct and indirect light diffusion. The hanging lights are available in different diameters, and in single or multiple layouts. The peculiarity of these lamps is the possibility to intertwine them, creating original shapes and compositions, also thanks to the easy cable length adjustment.


Primair materiaal: Aluminium
Secundair materiaal:
Ontworpen in : Italy
Vervaardigd in : Italy
Netto gewicht (kg): 8.27

BIMobject categorie: Verlichting - Hangers
IFC classificatie: Light Fixture
UNSPSC naam: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code : L7473
Uniclass 1.4 Beschrijving: Fixed luminaires (lighting fittings)
Uniclass 2.0 Code : SS-70-80
Uniclass 2.0 Beschrijving: Lighting Systems
Uniclass 2015 Code : Ss_70_80
Uniclass 2015 Beschrijving: Lighting systems
NBS Reference Code : 70-80
NBS Reference Beschrijving: Lighting Systems
CSI MasterFormat 2014 Code: 26 51 13
CSI MasterFormat 2014 Title: Interior Lighting Fixtures, Lamps, And Ballasts
OmniClass nummer: 23-35 47 11
OmniClass Titel: Lighting Fixtures