Publiceer je producten
HOSHI Satin gold and black table lamp
HOSHI Satin gold and black table lamp
HOSHI Satin gold and black table lamp
HOSHI Satin gold and black table lamp

    HOSHI Satin gold and black table lamp

    HOSHI is a designer desktop from xJeR Studio. Its solid base gives stability to the luminaire, which is characterized by a stylized body and lampshade. You can regulate the intensity of the light thanks to the regulator on the base. The light source is integrated 12W 2700K LED.
    Specificatie
    • Reference: 28387

      Catalogue: Iluminación

      EAN: 8421776117488

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000302

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: Yes

      ERP registration number: 1068364

      Fixing: Table

      Series: 2838

      Diffusor material: PC

      Diffuser finish: Opal

      Light Source Energy Class: D

      Light Source Code: L00078

      IP: 20

      Power max.(W): 12

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Energy Class LED Lighting Included: A++ to A LED

      Lumens max: 930lm

      Voltage: 100V-240V

      Colour temperature: 2700K

      CRI: >80

      Total height: 400

      Length: 260

      Depth: 260

      Base diameter: 80

      Additional rods included in the box: No

      Unit box per Master box: 4

      Individual box height (MM): 325

      Individual box width (MM): 185

      Length individual box (MM): 420

      Volume Box Ind. Trawl: 0.025253

      Gross weight of box Ind. Trawl: 2.9

      PCS: 36

      Net weight consolidated item: 2.3

    Technische specificatie
    • Unieke ref.28387_-_hoshi-led-satin-gold-and-black-table-lamp
    • ProductfamilieINDOOR
    • ProductgroepSurface
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Bureaus en tafels
    • IFC-classificatieLamp
    • ETIM-codeEG000028
    • ETIM-naamLamps
    • UNSPSC-naamTable lamp fixture
    • UNSPSC-code39111510
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13.16
    • CSI MasterFormat 2014 TitelTable Lamps
    • OmniClass-nummer23-35 47 23
    • OmniClass-titelLamps
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL