Publiceer je producten
LINDA Black floor lamp
LINDA Black floor lamp
LINDA Black floor lamp
LINDA Black floor lamp

    LINDA Black floor lamp

    Contemporary-looking living room pedestal made of steel and fabric lampshade. Designed by: Estudi Ribaudí
    Specificatie
    • Reference: 29312

      Catalogue: Iluminación

      EAN: 8421776015968

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000300

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Floor

      Series: 1562

      Screen material: Textile

      Screen finish: Beige

      Blade finish: Beige

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17464

      Voltage: 100V-240V

      Total height: 1170

      Length: 500

      Depth: 500

      Total diameter: 500

      Base diameter: 320

      Additional rods included in the box: No

      Unit box per Master box: 1

      Individual box height (MM): 337

      Individual box width (MM): 337

      Length individual box (MM): 940

      Volume Box Ind. Trawl: 0.106755

      Gross weight of box Ind. Trawl: 9.29

      PCS: 8

      Net weight consolidated item: 6.39

    Technische specificatie
    • Unieke ref.29312_-_linda-black-floor-lamp
    • ProductfamilieINDOOR
    • ProductgroepSurface
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Vloermontage
    • IFC-classificatieLamp
    • ETIM-codeEG000028
    • ETIM-naamLamps
    • UNSPSC-naamFloor lamp fixture
    • UNSPSC-code39111509
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13.19
    • CSI MasterFormat 2014 TitelFloor Lamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-titelLamps
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL