Publiceer je producten
TEN Black table lamp
TEN Black table lamp
TEN Black table lamp

    TEN Black table lamp

    Adaptable black design table luminaire created by Faro Team. Its simple and classic style fits both Nordic and contemporary environments. The prominence of the lamp falls on the light bulb.
    Specificatie
    • Reference: 62169

      Catalogue: Iluminación

      EAN: 8421776224353

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000302

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Table

      Series: 6217

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17464

      Voltage: 100V-240V

      Total height: 75

      Length: 90

      Depth: 90

      Total diameter: 60

      Base diameter: 90

      Additional rods included in the box: No

      Unit box per Master box: 30

      Individual box height (MM): 85

      Individual box width (MM): 100

      Length individual box (MM): 100

      Volume Box Ind. Trawl: 0.00085

      Gross weight of box Ind. Trawl: 0.357

      PCS: 480

      Net weight consolidated item: 0.299

    Technische specificatie
    • Unieke ref.62169_-_ten-black-table-lamp
    • ProductfamilieINDOOR
    • ProductgroepSurface
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Bureaus en tafels
    • IFC-classificatieLamp
    • ETIM-codeEG000028
    • ETIM-naamLamps
    • UNSPSC-naamTable lamp fixture
    • UNSPSC-code39111510
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13.16
    • CSI MasterFormat 2014 TitelTable Lamps
    • OmniClass-nummer23-35 47 23
    • OmniClass-titelLamps
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL