Publiceer je producten
PLAS White recessed lamp linear
PLAS White recessed lamp linear
PLAS White recessed lamp linear
PLAS White recessed lamp linear

    PLAS White recessed lamp linear

    Light up your home with this LED design recessed lamp made of plaster and aluminum. HIGH POWER LED bulb 1W 3000K 112Lm.
    Specificatie
    • Reference: 63282

      Catalogue: Iluminación

      EAN: 8421776024397

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC001744

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: Yes

      ERP registration number: 1149167

      Fixing: Wall

      Series: 2067

      Light Source Energy Class: F

      Light Source Code: L00214

      IP: 20

      Power max.(W): 1

      Light source: HIGH POWER LED

      Light source included: Yes

      Energy Class LED Lighting Included: A++ to A LED

      Maximum driver info: 350mA CC

      Lumens max: 112lm

      Colour temperature: 3000K

      CRI: >80

      Total height: 220

      Length: 75

      Depth: 50

      Maximum Roof Thickness (MM): 33

      Cutting Measure: 231x85

      Additional rods included in the box: No

      Unit box per Master box: 16

      Individual box height (MM): 163

      Individual box width (MM): 86

      Length individual box (MM): 261

      Volume Box Ind. Trawl: 0.003659

      Gross weight of box Ind. Trawl: 0,795

      PCS: 192

      Net weight consolidated item: 0,676

    Technische specificatie
    • Unieke ref.63282_-_plas-2-led-white-recessed-lamp
    • ProductfamilieINDOOR
    • ProductgroepRECESSED
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPleister
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Muurmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC002892
    • ETIM-naamCeiling-/wall luminaire
    • UNSPSC-naamRecessed lighting
    • UNSPSC-code39111505
    • Uniclass 2015-codePr_70_70_48_71
    • Uniclass 2015-beschrijvingRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL