Publiceer je producten
Emifocus porthole (vertical outlet) - Wall-mounted fireplace
Emifocus porthole (vertical outlet) - Wall-mounted fireplace

    Emifocus porthole (vertical outlet) - Wall-mounted fireplace

    The Emifocus is similar to the Bathyscafocus in design, but is mounted on the wall. It takes its name from the Japanese girl’s name “Emi” – in kanji 恵 (blessing, grace, kindness) and 美 (beauty), which can be translated as “blessed beauty”, a name in keeping with the model’s streamlined purity inspired by Zen minimalism.

    The Emifocus can be installed with a vertical flue so that it appears suspended from the ceiling, or with no visible flue (rear outlet) as a simple half-sphere. Its glazed firebox offers an uninterrupted view of the flames while delivering excellent energy and environmental performance.

    Specificatie
      • Wood‑burning fireplaces
      • Ecodesign certified
      • Paint: matte black
      • Also available in “rear outlet” version
      • Weight of the flue: 16kg / m
    Technische specificatie
    • Unieke ref.emifocus-porthole-wall-mounted-designer-fireplace
    • ProductfamilieWall-mounted designer fireplace
    • ProductgroepSuspended
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-06-17
    • Editienummer1
    • Hoogte (mm)775
    • Breedte (mm)700
    • Diepte (mm)700
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    • Nettogewicht (kg)56
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Open haarden
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codePr_70_60_82_30
    • Uniclass 2015-beschrijvingFireplace hearths
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-titelFireplaces

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië