Publiceer je producten
Mantels & Corbels

Mantels & Corbels

Rich & Rustic Mantles

The best way to add rich, rustic accents to your fireplace is by adding a Forever Barnwood Mantle. Our Mantles are available in many lengths, depths, and thicknesses.

A defining characteristic of our Mantles would be the knots and deep cracks that are found in each hand-picked masterpiece. These cracks and knots are common in reclaimed beams found in harsh environments and widely varying environmental conditions. The Mantles are individually handcrafted.

Our Mantles are kiln dried just as our other products to ensure stability. Each of these mantles are unique and will become the focal masterpiece of your barnwood project.

Note: Mantles are available in the 100 Year Old Traditional color - circle sawn texture.

Specificatie
  • Forever Barnwood Corbels

    Our Corbels are specifically designed to accentuate our Forever Barnwood Mantles. Make sure you order these Forever Barnwood Corbels to complete your Mantle!

    We recommend ordering your Corbels to be at least 2 inches smaller than the depth of your Mantle. The reason for this is to ensure your mantle will extend beyond the depth of the corbel which provides a reveal (depth difference) adding to the character of the mantle/corbel combination.

    A Little More About Mantles

    We kiln dry our mantles so they are stable. The drying also creates great checking and cracking which adds to the authenticity of these rustic mantles. They are available in two standard sizes 8”x 8”x72” and 4”x12″x72”. We also offer the front edges with or without Cow Rub. Below is a video that shows you how to easily modify your mantle to your desired length.

    Keywords: Rustic wood, reclaimed barn furniture, reclaimed barn wood flooring, rustic barn wood, reclaimed rustic wood, forever barnwood, barnwood, reclaimed barn wood planks, barn wood wall planks, barn wood furniture, barnwood style furniture, rustic wood planks for walls, mantles, fireplace, mantle.

Technische specificatie
  • Unieke ref.mantels-corbels
  • ProductfamilieRustic Barnwood
  • ProductgroepMantels & Corbels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-05-15
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Hout
  • CSI MasterFormat 2014 Code06 44 33
  • CSI MasterFormat 2014 TitelWood Mantels

Beschikbaarheid regio

Noord Amerika
Verenigde Staten