Publiceer je producten
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]
    Gearchiveerd

    Fabric with Pines, cranes, and Turtle's shell design MATSUBAMIZURU [ 亀甲地紋に松喰鶴 ]

    Both the pine tree and the crane are auspicious symbols for prolonging life and longevity, and the two are combined to create a doubly auspicious pattern. Together with the tortoiseshell pattern of the jimon (ground pattern), it is a traditional yushoku pattern.
    Specificatie
    • Brand name : FUKUOKA WEAVING / item's stock number : KM22_fukuoka-005 / Series・Product name : MATSUBAMIZURU / Technique : Brocade / Material : Silk / Max. weaving width : 450mm

      Download Image Size:W429mm x H293mm

    Technische specificatie
    • Unieke ref.KM22_fukuoka-005
    • ProductfamilieTextile
    • ProductgroepFabric Textile
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-01-31
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMateriaal
    • Ontworpen inJapan
    • Gefabriceerd inJapan
    Classificatie
    • Categorie BIMobjectStoffen - Materialen