Publiceer je producten
Alea Single lever kitchen mixer
Alea Single lever kitchen mixer
    Gala
    Gearchiveerd

    Alea Single lever kitchen mixer

    Single lever kitchen mixer.
    Rotating spout.
    3/8” flexible connection hose.

    Alea single lever kitchen mixer. In line with the simple and versatile spirit of the collection, the Alea single lever kitchen mixer offers soft lines to serve functionality.

    Technische specificatie
    • Unieke ref.3936100
    • ProductfamilieAlea
    • ProductgroepTaps
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-07-21
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalChroom
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectKeuken - Kranen en mengkranen
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_84
    • Uniclass 2015-beschrijvingSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures