Publiceer je producten
Trevo Corner bath. 1350x1350 mm.
Trevo Corner bath. 1350x1350 mm.
    Gala

    Trevo Corner bath. 1350x1350 mm.

    2.6 van de 5 sterren2.6(5 reviews)

    Corner bath with chassis and without overflow.

    Accessories: Corner skirting panel 135x135x56.

    The TREVO bath is perfect to make the most of space, as it can be installed in a corner. Its design, with rounded shapes, invites you to dive into a relaxing bath.

    Technische specificatie
    • Unieke ref.61982
    • ProductfamilieTrevo
    • ProductgroepBaths
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-04-01
    • Editienummer1
    • Breedte (mm)1350
    • Diepte (mm)1350
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamBathtubs
    • UNSPSC-code30181501
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures