Publiceer je producten
INGO PLUS Shower mixer
Galindo
Gearchiveerd

INGO PLUS Shower mixer

Galindo Ingo plus 7133000 shower mixer chrome with shower kit
Specificatie
  • Tap made of brass with chrome finish. Minimum use pressure: 0.5 bar. Drive by handle. Sealed cartridge with 35 mm diameter ceramic discs. Available: With shower accessories. Flow rate 12 l/min at 3 bar and maximum opening.
Technische specificatie
  • Unieke ref.7133000
  • ProductfamilieFaucets
  • ProductgroepShowers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-06-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • Uniclass 2015-codePr_40_20
  • Uniclass 2015-beschrijvingSanitary fittings and accessories
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures