Publiceer je producten
FUJITSU SINGLE-ROOM MINI-SPLIT AOUH09-12LMAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOUH09-12LMAS1

・ENERGY STAR* Qualfied

・Highly Efficient

・Powerful Heating Down to -15°F Outdoor Temperatures

・Base Freeze Prevention

・Quiet Operation

・Inverter Technology

・Wireless Remote Controller included

・Washable Panel Filter

Specificatie
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOUH09LMAS1 / 9,000Btu/h / 12,000Btu/h AOUH12LMAS1 / 12,000Btu/h / 14,500Btu/h
Technische specificatie
  • Unieke ref.AOUH09-12LMAS1
  • ProductfamilieHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • ProductgroepOutdoor unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-06-01
  • Editienummer1
  • Hoogte (mm)542
  • Breedte (mm)799
  • Diepte (mm)290
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)31
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC

Beschikbaarheid regio

Noord Amerika
Canada
Verenigde Staten