Publiceer je producten
FUJITSU SINGLE-ROOM MINI-SPLIT ADUH07LUAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ADUH07LUAS1

・Easy Installation (Wall mounted)

・High Durability

・A NEW type of Remote Controller can be selected (Option)

・Smart device control (Option)

・Can be connected to centralized management (Option)

Specificatie
  • The RFA file includes 1 models below. Model Name / Capacity ADUH07LUAS1 / 7,000 BTU/h
Technische specificatie
  • Unieke ref.ADUH07LUAS1
  • ProductfamilieHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • ProductgroepIndoor unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-02-28
  • Editienummer1
  • Hoogte (mm)700
  • Breedte (mm)198
  • Diepte (mm)620
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)16
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC