Publiceer je producten
EPS, Expanded Polystyrene, 100mm

EPS, Expanded Polystyrene, 100mm

Expanded polystyrene EPS board upgrades the thermal properties of a building, improving U-values, reducing the risk of water penetration and condensation.

Technische specificatie
  • Unieke ref.eps_100
  • ProductfamilieMaterials
  • ProductgroepBuilding materials
  • TypeBouwmateriaal
  • Publicatiedatum2016-01-01
  • Editienummer1
  • Diepte (mm)100
Gerelateerd
  • HoofdmateriaalPolystyreen (EPS)
Classificatie
  • Categorie BIMobjectBouwmaterialen - Isolatie
  • IFC-classificatieMateriaal
  • ETIM-codeEC000406
  • ETIM-naamThermal insulation
  • UNSPSC-naamThermal insulation
  • UNSPSC-code301415
  • Uniclass 2015-codePr_25_71_63_26
  • Uniclass 2015-beschrijvingExpanded polystyrene (EPS) boards
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitelThermal Insulation
  • OmniClass-nummer23-13 25 19 11 11 11
  • OmniClass-titelExpanded Polystyrene Slab and Board Thermal Insulation
  • CSI UniFormat II-codeB20
  • CSI UniFormat II-titelEXTERIOR CLOSURE