Publiceer je producten
Nova C Back Convex 30

Nova C Back Convex 30

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. The grand configurations are held in place by their own weight, with no need to bolt the sections to the floor, yet can be snapped apart for thorough cleaning or reconfiguration. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
Specificatie
  • Any curvature between the degrees of 0° to 90° can be made as a custom order. Please contact our sales team to find out more.
Technische specificatie
  • Unieke ref.NBA3_30
  • ProductfamilieNova C Series
  • ProductgroepNova C Back
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-02-02
  • Editienummer1
  • Hoogte (mm)870
  • Breedte (mm)1000
  • Diepte (mm)640
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalMetaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)25
Classificatie
  • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codePr_40_50_12
  • Uniclass 2015-beschrijvingChairs, seats and benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitelBenches
  • OmniClass-nummer23-21 25 19 11 13
  • OmniClass-titelBenches
  • CSI UniFormat II-codeE2020
  • CSI UniFormat II-titelMovable Furnishings

Beschikbaarheid regio

Europa Azië Noord Amerika